DEVICE
ASCII - Command | DEVICE |
|
| |
Syntax Transmit | DEVICE |
| ||
Syntax Receive | DEVICE <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | String | CANBus Object Number | 3526 (hex) | |
DIM | - | PROFIBUS PNU | 1638 (dec) IND = 0000xxxx (bin) | |
Range | max 50 ASCII Characters | DPR | 38 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Amplifier | EEPROM | No | |
Short Description | Device ID |
Description
The command returns the amplifier ID in the following format:
Drive 6xx @ yyyV whereby xx = current rating
yyy = DC bus voltage
e.g. Drive 601 @ 700V