DENA
ASCII - Command | DENA |
|
| |
Syntax Transmit | DENA [Data] |
| ||
Syntax Receive | DENA <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 362D (hex) | |
DIM | - | PROFIBUS PNU | 1901 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1, 2 | DPR | 301 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 2.08 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | DPR software disable reset mode |
Description
With external DPR-SLOT cards, it is possible to cancel existing instrument faults by removing the DPR software enable. This function can be activated or inhibited by using the DENA variable.
DENA=0 Removing the software enable causes a hardware/software to reset of the amplifier. The reset only takes place when a fault occurs, or the warning contouring error or threshold monitoring activated is present. (customer-specific protocol: Beckhoff).
DENA=1 Removing the software enable causes a hardware/software to reset of the amplifier. The reset only takes place when a fault occurs, or the warning contouring error or threshold monitoring activated is present.
DENA=2 No reset if the software enable is removed.