DAOFFSET1
ASCII - Command | DAOFFSET1 |
|
| |
Syntax Transmit | DAOFFSET1 [Data] |
| ||
Syntax Receive | DAOFFSET1 <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 3520 (hex) | |
DIM | Counts | PROFIBUS PNU | 1632 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 2500 | DPR | 32 (dec) | |
Default | 1290 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Velocity Controller | EEPROM | Yes | |
Short Description | Analog Offset Output 1 |
Description
This is an offset that is applied to the D/A converter for analog output 1. The offset value is given in internal units (counts). Scaling is as follows:
- DAOFFSET1 = 2058 -10V
- DAOFFSET1 = 1250 0V
- DAOFFSET1 = 442 10V