CUPDATE
ASCII - Command | CUPDATE |
|
| |
Syntax Transmit | CUPDATE |
| ||
Syntax Receive | CUPDATE | Available in |
| |
Type | Command | MMI | No | |
ASCII Format | - | CANBus Object Number | 351F (hex) | |
DIM | - | PROFIBUS PNU | 1631 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 31 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | Disabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Amplifier | EEPROM | - | |
Short Description | Program Update (CAN Bus) |
Description
The CUPDATE command activates a function that can receive data through a CAN bus interface and save them in the program memory of the amplifier. After this function has been activated, no more commands will be accepted through the serial interface.
The program PRGDOWN.EXE should be used for downloading data on the PC side. This program operates with the hardware in a handshaking procedure and prepares the data for CAN transmission.