CPHASE
ASCII - Command | CPHASE |
|
| |
Syntax Transmit | CPHASE [Data] |
| ||
Syntax Receive | CPHASE <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | 0, 1 | DPR | No | |
Default | 1 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disable + Reset (Coldstart) | Weightning |
| |
Start Firmware | 5.41 |
| ||
Configuration | Yes | Revision | 1.9 | |
Function Group | Motor |
| EEPROM | Yes |
Short Description | Deactivate Motor Connection Detection | |||
Description
The motor connection detection trips if a cable is broken or not connected. CPHASE = 0 disables this function