CMDDLY
ASCII - Command | CMDDLY |
|
| |
Syntax Transmit | CMDDLY [Data] |
| ||
Syntax Receive | CMDDLY <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer16 | CANBus Object Number | 3670 (hex) | |
DIM | ms | PROFIBUS PNU | 1968 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 100 | DPR | 368 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 4.00 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Communication | EEPROM | Yes | |
Short Description | Command Delay Time for RS232 |
Description
The parameter CMDDLY defines a minimum delay time for answers from the drive via RS232 (ASCII). This enables the possibility for slower controller to communicate with the Drive.
The delay time CMDDLY defines the time between the last character of an ASCII string send to the drive to the first character of the answer.
The time between the characters cannot be changed, they are defined by the baud rate and the internal calculation times.
This time defines only the minimum delay time between the ASCII strings. The time can be longer, depending on the internal calculation time.