CLRORDER
ASCII - Command | CLRORDER |
|
| |
Syntax Transmit | CLRORDER [Data] |
| ||
Syntax Receive | - | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 351A (hex) | |
DIM | - | PROFIBUS PNU | 1626 (dec) IND = 0000xxxx (bin) | |
Range | 0;1 ..180; 192 .. 255 | DPR | 26 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | Enabled (only RAM) / Disabled | Weightning |
| |
Start Firmware | 2.00 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Position Controller | EEPROM | - | |
Short Description | Deleting a Motion Task |
Description
The command CLRORDER is used to delete a motion task given by the variable (e.g. CLRORDER 10, means: motion task 10 is deleted).