CLRHR
ASCII - Command | CLRHR |
|
| |
Syntax Transmit | CLRHR |
| ||
Syntax Receive | CLRHR | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | - | CANBus Object Number | 3519 (hex) | |
DIM | - | PROFIBUS PNU | 1625 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 25 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.27 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Drive Status | EEPROM | - | |
Short Description | Bit 5 of status register STAT is cleared |
Description
After every start-up or hardware reset of the drive, BIT 5 (0x20) of the STAT register is set to high. This bit is cleared by CLRHR.
Possible usage
The Software User Interface uploads all the data stored in the drive, if the hardware reset Bit5 in the STAT register is set too high. When the parameter is completely uploaded, the Bit5 is set to low using the command CLRHR. The STAT register is monitored form the Software User Interface all the time and is checked if it is low. When it becomes high again (drive had a reset) the Software User Interface uploads the data again.