CDUMP
ASCII - Command | CDUMP |
|
| |
Syntax Transmit | CDUMP |
| ||
Syntax Receive | CDUMP | Available in |
| |
Type | Multi-line Return Command | MMI | Yes | |
ASCII Format | - | CANBus Object Number | 3517 (hex) | |
DIM | - | PROFIBUS PNU | 1623 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 23 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Current Controller | EEPROM | - | |
Short Description | Current Loop Parameter Dump | |||
Description
Outputs the current control loop parameters as a listing in several lines.