CBAUD
ASCII - Command | CBAUD |
|
| |
Syntax Transmit | CBAUD [Data] |
| ||
Syntax Receive | CBAUD <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 3515 (hex) | |
DIM | kBaud | PROFIBUS PNU | 1621 (dec) IND = 0000xxxx (bin) | |
Range | 10,20,50,100,125,250,333,500,666,800,1000 | DPR | 21 (dec) | |
Default | 500 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | Disabled + Reset (Coldstart) | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | Yes | Revision | 1.8 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | Baud Rate CAN Bus |
Description
The transmission rate is required by the fieldbus (CANopen) and for the parameter setting of the servo amplifier in multi-axis systems (see the Installation Manual). You can also use the keys on the front panel of the servo amplifier to set the baud rate (see the Installation Manual).