CALCRK
ASCII - Command | CALCRK |
| For Manufacturer Use only | |
Syntax Transmit | CALCRK [Data] |
| ||
Syntax Receive | CALCRK | Available in |
| |
Type | Command | MMI | No | |
ASCII Format | - | CANBus Object Number | 3513 (hex) | |
DIM | rpm | PROFIBUS PNU | 1619 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 200 | DPR | 19 (dec) | |
Default | 5 |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | Enabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Feedback | EEPROM | - | |
Short Description | Calculate resolver parameters | |||
Description
This command can be used to start the automatic determination of the resolver parameter RK (sine/cosine gain factor). To do this, the output stage must be enabled and the drive must be able to move freely. While this command is being carried out, the motor makes a full turn at the given velocity. If CALCRK is started without parameter, the default value is used. After this function has been completed, the newly determined RK parameter can be stored in the EEPROM, using the SAVE command.
This command can be used to reduce the current ripple of the motor at high velocity. It can only be used with resolver feedback.