BQDC
ASCII - Command | BQDC |
|
| |
Syntax Transmit | BQDC [Data] |
| ||
Syntax Receive | BQDC <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 3662 (hex) | |
DIM | - | PROFIBUS PNU | 1954 (dec) IND = 0000xxxx (bin) | |
Range | 0.2 .. 1 | DPR | 354 (dec) | |
Default | 0.3 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 4.00 |
| ||
Configuration | No | Revision | 1.7 | |
Function Group | Velocity Controller | EEPROM | Yes | |
Short Description | Defines the Center Damping of the Bi-quad Filter |
Description
The BQDC defines the center damping of the Bi-quad filter, which can be normally set to the default value. The activation is done by BQMODE.