BOOT
ASCII - Command | BOOT |
|
| |
Syntax Transmit | BOOT [Data] |
| ||
Syntax Receive | BOOT <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 365E (hex) | |
DIM | - | PROFIBUS PNU | 1950 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1 | DPR | 350 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 3.43 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | Type of Boot Initialization | |||
Description
The BOOT command selects the type of boot initialization.
BOOT = 0 The internal MACRO program is compiled every time the drive is switched on (24V auxillary supply). This takes about 12...15 seconds and depends only on the selected software configuration.
BOOT = 1 The internal MACRO program is only compiled one time, when the software configuration has changed. The first boot initialization takes about 12...15 seconds, the next times, the initialization time is reduced to 1.5 to 2 seconds.
The reduced boot initialization is available form hardware version 4.
The reduction of the boot initialization is realized, storing the compiled code in one FLASH segment. When the software configuration has not changed, the compiled code is executed directly.