AVZ1
ASCII - Command | AVZ1 |
|
| |
Syntax Transmit | AVZ1 [Data] |
| ||
Syntax Receive | AVZ1 <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 3511 (hex) | |
DIM | Milliseconds | PROFIBUS PNU | 1617 (dec) IND = 0000xxxx (bin) | |
Range | 0.2 .. 100.0 | DPR | 17 (dec) | |
Default | 1 |
| ||
Opmode | 1 | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Analog I/O | EEPROM | Yes | |
Short Description | Filter Time Constant Input SW1 |
Description
Filter time constant for analog input SW1. (250µs Update Rate)