ALIAS
ASCII - Command | ALIAS |
|
| |
Syntax Transmit | ALIAS [Data] |
| ||
Syntax Receive | ALIAS <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | String | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | max 8 ASCII Characters | DPR | No | |
Default | DRIVE0 |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | Drive Name |
Description
The ALIAS command is used to assign a symbolic name to an amplifier. If the PC setup software is used, this name appears in the title bar of all open parameter windows.
In Multi-Drive mode (parameterizing several amplifiers that are grouped through the CAN bus) the ALIAS name can be used to give a clear assignment of the parameter window to the corresponding amplifier.