IDN 1 (S-0-0001) Control unit Cycle time (t Ncyc)

IDN 1  Numeric Cycle Time

The cycle time of the numeric controller (TNcyc). This time corresponds to IDN 2, which specifies the SERCOS cycle time (TScyc).

Data Length:

2 bytes

Non-Volatile:

No

Data Type:

Unsigned decimal

Write Access:

CP2

Minimum:

1000

Run-Up Check:

CP2

Maximum:

8000

Cyclic Transfer:

 

Default:

2000

Serial Equiv:

 

Units:

μs

Version:

 

IDN Type:

SC

ADS Index Group (hex.):

0x0001