Nomenclature
IDN description abbreviations
AqB | Incremental encoder signaling scheme. The A and B signals are in quadrature |
AT | Amplifier telegram (telegram from drive) |
C1D | Class 1 diagnostic (fault) |
C2D | Class 2 diagnostic (warning) |
C3D | Class 3 diagnostic (status) |
CCT | Communication cycle time (IDN 2) |
CCW | Counter clockwise. CW and CCW are viewed from the output end of the motor |
CUCT | Control unit cycle time (IDN 1) |
CUSB | Control unit synchronization bit (MDT control word bit 10) |
CW | Clockwise. CW and CCW are viewed from the output end of the motor |
CPx | Communication phase |
IC | Continuous current |
IDN | Identification number |
IP | Peak current |
LSB | Least significant bit |
MDT | Master data telegram |
MSB | Most significant bit |
MST | Master synchronization telegram |
PFB | Position feedback |
ROD | Refer to AqB |
RTC | Real time control bit |
RTS | Real time status bit |
SC | Sercos Service channel |
mI | Micro-Interpolator |