Diagnostic LEDs

Light-emitting diodes
- Link / Act IN X1: Indicates activity (Ethernet frame) at the incoming port.
- Link / Act OUT X2: Indicates activity (Ethernet frame) at the outgoing port.
- Run: see table
Run LED | EtherCAT state |
---|---|
Off | Init |
Flashes at 1 Hz | Pre-Operational |
Flashes at 0.5 Hz | Safe-Operational |
Lit | Operational |