Technical data
Technical data | AX2000-B110 |
|---|---|
Fieldbus | EtherCAT |
Transmission rate | 100 Mbaud |
Delay | approx. 1 µs |
Protocol | EtherCAT |
Fieldbus connections | X1 IN: EtherCAT signal input |
Bus connection technology | 2 x RJ45 |
Data transfer medium | Ethernet CAT-5 cable |
Electrical isolation | 500 Vrms (EtherCAT/servo drive) |
Distance between 2 modules | max. 100 m (100BASE-TX) |
Hardware diagnosis | 4 LEDs: Act In, Act Out, Run, Error |
Power supply | From the servo drive |
Permissible ambient temperature during operation | 0°C ... +55°C |
Permissible ambient temperature during storage | -25°C ... +85°C |
Relative humidity | 95% (no condensation) |
Dimensions | approx. 140mm x 89mm |