ASI8123-abcc-w3yz (2.35 Nm, N2)

Specific data

Unit

 

Flange size

–

N2

Flange size

 

NEMA23

Flange size

mm

56 x 56

Shaft diameter

mm

8

Overall length

–

3

Overall length

mm

101.5

Resolution

Steps

1.8°/200 full steps

Maximum winding temperature

°C

120

Electrical data

Unit

Specifications at 48 V DC

Holding torque TH

Nm

2.35

Supply voltage UN

VDC

24…48

Rated current per phase

A

3.0

Winding resistance per phase R25

Ω

0.95

Winding inductance per phase L

mH

4.2

Mechanical data

Unit

 

Axial load

N

10

Radial load 0 mm from the shaft end

N

20

Rotor moment of inertia J

kgcm²

0.5

Weight

kg

1.34