Sealing plate

Sealing plate 1:

The sealing plate, designed to reduce the effects of dirt and dust on the shaft side, consists of a base plate with an integrated shaft sealing ring and prevents dust and splashing water from entering the stepper motor on the shaft side.

For installation instructions, see the chapter titled Installing the Sealing Plate.

The available variants can be found in the type key:

AX2090-DPuv-wxyz

Explanation

AX2090

Product area

  • Motion-specific accessories

DP

Product type

  • Sealing washer

uv

Flange code

  • 42 = for N1/NEMA17
  • 56 = for N2/NEMA23

wx

---

yz

Shaft version

  • 06 = 6 mm for ASI811x/N1
  • 09 = 9 mm for ASI812x/N2 (with 8 mm shaft)