During operation
Do not work on live electrical parts
Do not open any motors while they are live. Ensure that the protective conductor is properly connected. Never loosen electrical connections when live. Only work on motors when the device is switched off. Disconnect all components from the mains and protect them against unintentional reconnection.
Do not touch hot surfaces
Check the temperature of the surfaces with a thermometer. Do not touch the components during and immediately after operation. Allow the components to cool sufficiently after switching off.
Avoid overheating
Operate the servo drive according to the technically foreseen specifications. Refer here to the chapter: "Technical data". Activate and monitor the temperature contact of the servo drive. Provide for sufficient cooling. Switch off the servo drive immediately if the temperature is too high.
Do not touch any moving or rotating components
Do not touch any moving or rotating components. Fasten all parts or components on the machine or plant.