Conditions
During transport and storage ensure that the motors and individual components are not damaged. Observe the specifications in the following chapters and comply with the following conditions:
- Climate category: 2K3 according to EN 60721
- Temperature: -25 °C to +65 °C, maximum fluctuation 20 K per hour
- Humidity: relative humidity 5 % to 95 %, no condensation
- Use of suitable means of transport
- The device should be transported and stored in a horizontal position
- Use of the vendor's original packaging
The table shows the maximum stacking height at which you may store and transport the motors on a pallet in the original packaging: