Preparation
Notice | |
Use TPU-compatible lubricants Do not use lubricating pastes, other high-pressure additives or oils and greases containing molybdenum disulphide. Use Vaseline, for example. |
![]() | Facilitated assembly The bores in the coupling hub have an H7 fit. The fitting tolerance and the oiling of the shaft journals simplify the assembly and disassembly of the coupling. |
Check the shaft connection dimensions and the tolerances. Make sure that the shafts to be connected and bores in the hub are clean and free from burrs. Adhere to the fitting tolerance and oil the shaft journals prior to assembly.
When pushing the coupling hubs together, the compressive prestressing of the elastomer ring requires an axial mounting force. The axial force can be reduced after cleaning the elastomer ring and by lightly oiling the contact surfaces.
Item number | Meaning |
---|---|
1 | Spacing distance, see Technical data |
2 | Axial mounting force |
3 | Contact surfaces |
Machining of pre-drilled coupling hubs
| |
Do not exceed the permissible bore diameter Do not exceed the maximum permissible bore diameters specified in the Technical data. |
Adhere to the concentricity and axial run-out accuracies and do not clamp to the hub bridges.
For customer-specific special solutions and changes to the coupling hubs, contact our Applications Department. Beckhoff GmbH & Co. KG accepts no liability for unapproved, unauthorized conversions and modifications of the components.