Data for operation and environment
Notice | |
Operate the motor only under the specified conditions Operate motors only under the operating and environmental conditions specified in this chapter. This ensures a long service life and proper operation. The stepper motor can be damaged at temperatures above 40 °C and encapsulated installation. |
Beckhoff products are designed for operation under certain environmental conditions, which vary depending on the product. The following specifications must be observed for operation and environment in order to achieve the optimum service life of the products.
Environmental requirements | |
|---|---|
Climate category | 3K3 according to EN 60721 |
Ambient temperature during operation | -10 °C to +40 °C, with power derating to +50 °C |
Ambient temperature for transport and storage | Maximum fluctuation 20 K/hour: |
Permissible humidity in operation | 20 % to 90 % relative humidity, no condensation |
Permissible humidity during transport and storage | 90 % relative humidity, no condensation |
Specifications for intended use | |
|---|---|
Insulation material class | B; 130 °C according to IEC 60085 |
Protection rating | Listed in the technical data of the motors |
Installation position | See chapter: Technical description |
Ventilation | Adequate self-surface cooling is to be ensured. |
Insulation resistance | ≥ 100 MΩ |
Pollution degree | 2 according to EN 60204 / EN 50178 |
Permissible operating altitude | 1000 m above sea level. |
Maximum cable length | 10 m |
Corrosion protection | The manufacturer must be consulted with regard to special measures for operation under extremely corrosive conditions. These measures must be implemented immediately by the user. |
Special operating conditions | The application and use of the motor are to be determined and assessed in the individual case. Please consult the manufacturer in the case of harsher environmental and operating conditions. |
Approvals | CE, |