Dimensional drawing
- All figures in millimeters
 
Motor  | X  | Y  | Z - encoder  | 
|---|---|---|---|
AS2041  | 71.80 mm  | 89.30 mm  | 100.00 mm  | 
AS2042  | 102.25 mm  | 119.75 mm  | 130.45 mm  | 
AS2043  | 132.7 mm  | 150.20 mm  | 160.90 mm  | 
Feather key
View without encoder
Motor  | X  | Y  | Z - encoder  | 
|---|---|---|---|
AS2041  | 71.80 mm  | 89.30 mm  | 100.00 mm  | 
AS2042  | 102.25 mm  | 119.75 mm  | 130.45 mm  | 
AS2043  | 132.7 mm  | 150.20 mm  | 160.90 mm  | 
Feather key
View without encoder