Product characteristics
Standardized NEMA flange sizes
Adaptation to international standards through flange sizes N1 = NEMA17, N2 = NEMA23 and N3 =NEMA34.
Step angle
A small step angle of 1.8° enables high precision and accurate movements.
High protection rating
The IP54 protection rating protects the stepper motors against splashing water, contact and dust.
Extended features
- Integrated M12 power connector and feedback socket
- Integrated torsion-proof encoder,1024 inc/rev, for closed-loop control
By means of the field-oriented control, resonances are significantly decreased and the development of heat and noise is reduced.
Stepper motor terminals and stepper motor modules
All motors of the AS2000 series can be commissioned with the Beckhoff stepper motor terminals and stepper motor modules. For further details, please refer to the chapter Electrical installation.
Coordinated accessories
- Pre-assembled cables for power and feedback in different lengths
- Low-backlash planetary gear units from the AG2250 series
See also