EL7062 stepper motor terminalEncoder cable ZK4000-8200-2xxx to EtherCAT Terminal EL7062 Pin assignment EtherCAT Terminal EL7062Encoder cableOrder key: ZK4000-8200-2xxxPreassembled at both ends and shielded: 4 x 2 x 0.25 mm2