During operation

Do not work on live electrical parts

Never carry out any work on the motor or motor cable when they are live. Measure the voltage on the DC link test contacts DC+ und DC-. Only work on the motor when the voltage has dropped to < 50 V. Ensure that the protective conductor is connected properly. Never loosen electrical connections when live. Disconnect all components from the mains and secure them against being switched on again.

Do not touch hot surfaces

Check the temperature of the surfaces with a thermometer. Do not touch the components during and immediately after operation. Allow the components to cool sufficiently after switching off.

Avoid overheating

Operate the motor according to the technical specifications. Refer here to the chapter Technical data. Activate and monitor the temperature contact of the motor. Provide for sufficient cooling. Switch off the motor immediately if the temperature is too high.

Do not touch any moving or rotating components

Do not touch any moving or rotating components. Fasten all parts or components on the machine or plant.