AX2090-+EC10

Mechanical data

AX2090-+EC10-c/d

Motor shaft diameter c / output shaft diameter d

14.00 / 14.00

14.00 / 16.00

  • Shore hardness of elastomer ring [Sh]

98

  • Proportionate attenuation [ψ]

0.4 to 0.5

  • Nominal torque TKN [Nm]

12.5

  • Max. torque TKMAX [Nm]

25

  • Spacing distance A [mm]

11.5

  • Fit length C [mm]

10.3

  • Outer diameter B [mm]

32

  • Outer diameter of screw head BS [mm]

32

  • Moment of inertia per hub J1/J2
    [kg cm2]

0.03 / 0.03

  • Approx. mass [kg]

0.05

  • Center-to-center distance F [mm]

10.5

  • Distance F [mm]

5

  • Standard speed [rpm]

13000

  • Hub length H [mm]

20.7

  • Installation length A [mm]

32

  • Maximum inner diameter of elastomer ring DE [mm]

14.2

Offset

  • Lateral [mm]

0.1

  • Angular [degrees]

1

  • Axial [mm]

±1

Screws

  • Thread

M4

  • Tightening torque [Nm]

4

  • Fit

H7