AX2090-+EC05

Mechanical data

AX2090-+EC05-c/d

Motor shaft diameter c / output shaft diameter d

6.35 / 6.00

6.35 / 6.35

6.35 / 8.0

  • Shore hardness of elastomer ring [Sh]

98

  • Proportionate attenuation [ψ]

0.4 to 0.5

  • Nominal torque TKN [Nm]

9

  • Max. torque TKMAX [Nm]

18

  • Spacing distance A [mm]

9

  • Fit length C [mm]

8

  • Outer diameter B [mm]

25

  • Outer diameter of screw head BS [mm]

25

  • Moment of inertia per hub J1/J2
    [kg cm2]

0.02 / 0.02

  • Approx. mass [kg]

0.02

  • Center-to-center distance F [mm]

8

  • Distance F [mm]

4

  • Standard speed [rpm]

15000

  • Hub length H [mm]

16.7

  • Installation length A [mm]

26

  • Maximum inner diameter of
    elastomer ring DE [mm]

10.2

Offset

  • Lateral [mm]

0.08

  • Angular [degrees]

1

  • Axial [mm]

±1

Screws

  • Thread E

M3

  • Tightening torque E [Nm]

2

  • Fit

H7