AS1060-xxxx
Technical data | Symbol [Unit] | AS1060 |
---|---|---|
Rated supply voltage | VDC | 24 – 50 |
Rated current | A | 5,0 |
Rated power | W | 68,8 |
Standstill torque | Mo [Nm] | 5,0 |
Winding resistance Ph-Ph | R20 [Ω] | 0,36 |
Winding inductance Ph-Ph | L [mH] | 2,80 |
Rotor moment of inertia | J [kg cm²] | 3,0 |
Resolution | [steps] | 1.8° / 200 full steps |
Weight | [kg] | 2,85 |
Cogging torque | Mr [Nm] | 0.147 ~ 0.215 |
Mechanical data | Symbol [Unit] | AS1060 |
---|---|---|
Axial load | [N] | 60 |
Radial load 0 mm from the shaft end | [N] | 191 |
Radial load 5 mm from the shaft end | [N] | 234 |
Radial load 10 mm from the shaft end | [N] | 301 |
Radial load 15 mm from the shaft end | [N] | 421 |
Backlash at standstill | [°] | ± 0,09 |
Axial backlash max.1) | [mm] | 0,075 |
Radial backlash max.2) | [mm] | 0,025 |
Bearing life | [h] | 30.000 |
1) measured at a load of 9 N
2) measured at a load of 4.4 N