AS1050-0xxx
Technical data | Symbol [Unit] | AS1050 |
---|---|---|
Rated supply voltage | VDC | 24 - 50 |
Rated current | A | 5,0 |
Rated power | W | 27,5 |
Standstill torque | Mo [Nm] | 1,2 |
Winding resistance Ph-Ph | R20 [Ω] | 0,28 |
Winding inductance Ph-Ph | L [mH] | 0,86 |
Rotor moment of inertia | J [kg cm²] | 0,36 |
Resolution | [steps] | 1.8° / 200 full steps |
Weight | [kg] | 1,00 |
Cogging torque | Mr [Nm] | 0.046 ~ 0.058 |
Mechanical data | Symbol [Unit] | AS1050 |
---|---|---|
Axial load | [N] | 15 |
Radial load 0 mm from the shaft end | [N] | 52 |
Radial load 5 mm from the shaft end | [N] | 65 |
Radial load 10 mm from the shaft end | [N] | 85 |
Radial load 15 mm from the shaft end | [N] | 123 |
Backlash at standstill | [°] | ± 0,054 |
Axial backlash max.1) | [mm] | 0,075 |
Radial backlash max.2) | [mm] | 0,025 |
Bearing life | [h] | 30.000 |
1) measured at a load of 9 N
2) measured at a load of 4.4 N
Further Information