AS1010-0000
Technical data | Symbol [Unit] | AS1010 |
---|---|---|
Rated supply voltage | VDC | 24 – 50 |
Rated current | A | 1,0 |
Rated power | W | 8,4 |
Standstill torque | Mo [Nm] | 0,38 |
Winding resistance Ph-Ph | R20 [Ω] | 4,10 |
Winding inductance Ph-Ph | L [mH] | 9,50 |
Rotor moment of inertia | J [kg cm²] | 0,056 |
Resolution | [steps] | 1.8° / 200 full steps |
Weight | [kg] | 0.31 |
Cogging torque | Mr [Nm] | 0.014 ~ 0.016 |
Mechanical data | Symbol [Unit] | AS1010 |
---|---|---|
Axial load | [N] | 10 |
Radial load 0 mm from the shaft end | [N] | 22 |
Radial load 5 mm from the shaft end | [N] | 26 |
Radial load 10 mm from the shaft end | [N] | 33 |
Radial load 15 mm from the shaft end | [N] | 46 |
Backlash at standstill | [°] | ± 0,09 |
Axial backlash max.1) | [mm] | 0,075 |
Radial backlash max.2) | [mm] | 0,025 |
Bearing life | [h] | 30.000 |
1) measured at a load of 4.4 N (AS1010 / AS1020)
2) measured at a load of 4.4 N
Further Information