Encoder connector

The optional encoder is equipped with a 300 mm long, screened connection cable and a screened, preassembled M12 connector coupling.

Pin

Color of conductor

Signal

Round connector – 5-pin

Encoder connector

1

White

0 V

Encoder connector 1:

Encoder connector 2:

2

Brown

+Ub

3

Green

Track A

4

Yellow

Track B

5

Grey

Track 0