Storage
- Climate category: 2K3 according to EN 60721
- Storage temperature: -25 °C - +55 °C, max. fluctuation 20 K/hour
- Air humidity: relative humidity 5% - 95%, non-condensing
- Max. stacking height: see table Packaging
- Storage time: without limitation
- Store only in the manufacturer’s original recyclable packaging.