Packaging
- Cardboard packaging
Motor without installed gear unit
Motor type | Max. stacking height |
---|---|
AS1010 | 5 |
AS1020 | 5 |
AS1030 | 5 |
AS1050 | 5 |
AS1060 | 3 |
Motor with installed gear unit
Motor and gear type | Max. stacking height |
---|---|
AS1030 with AG1000-PM052.00x | 3 |
AS1050 with AG1000-PM052.00x | 3 |
AS1060 with AG1000-PM081.00x | 2 |