FB_ArtNetSend

This function block sends Art-Net telegrams via UDP.
VAR_INPUT
bExecute : BOOL;
bArtPoll : BOOL;
bArtPollReply : BOOL;
stPollReplyParameter : ST_PollReplyParameter;
sSrvNetId : T_AmsNetId,
sLocalHost : T_IPv4Addr;
nLocalPort : UDINT;
sRemoteHost : T_IPv4Addr;
sDirectedBroadcastAddress : T_IPv4Addr;
nRemotePort : UDINT;
tCycleTimeTransmit : TIME;
tTimeout : TIME;
stDmxData : ST_DmxArtNetData;bExecute: The block starts processing if a positive edge is encountered at this input. A negative edge terminates processing.
bArtPoll: A one-off 'ArtPoll' telegram is sent via a positive edge at this input.
All Art-Net™ devices (including the sender) then respond with an 'ArtPollReply' telegram.
bArtPollReply: A one-off 'ArtPollReply' telegram is sent via a positive edge at this input.
stPollReplyParameter: This structure provides information for other Art-Net™ devices.
sSrvNetId: String containing the network address of the TwinCAT TCP/IP Connection Server. For the local computer (default) an empty string may be specified.
sLocalHost: The local IP address (IPv4) of the UDP client/server socket as a string (e.g. '2.168.0.5'). An empty string may be specified for the default network adapter.
nLocalPort: The local IP port number of the UDP client/server socket (e.g. 6454).
sRemoteHost: The remote IP address (IPv4) of the UDP client/server socket as a string (e.g. '2.17.54.239').
sDirectedBroadcastAddress: The IP address (IPv4) for 'directed broadcasts' as a string (e.g. '2.255.255.255').
This address is used in 'broadcast' mode, and also for sending 'ArtPoll' and 'ArtPollReply' telegrams.
nRemotePort: The remote IP port number of the UDP client/server socket (e.g. 6454).
tCycleTimeTransmit: Determines the cycle in which the telegrams are sent (e.g. t#20ms).
tTimeout: States the length of the timeout that may not be exceeded during execution of the command.
stDmxData: This structure contains the data to be sent.
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorID : UDINT;
stFrameCounterErrorID : ST_FrameCounter;bBusy: When the function block is activated this output is set. It remains set until a feedback is received.
bError: In the event of an error during the command transfer, this output is set once the bBusy output has been reset.
nErrorID: Returns the error code of the last executed step, if the bError output is set.
See Error codes.
stFrameCounter: Structure with information about the number of sent 'ArtPoll', 'ArtPollReply' and 'ArtDmx' telegrams.
VAR_IN_OUT
hSocket : T_HSOCKET;hSocket: Input/output variable with the handle of an opened UDP socket. If the transfer takes place at input 0, the system tries to create a new socket.
If successful, a new socket is opened, and hSocket provides the associated socket handle.