33E5:05 InDebugf4
internal use only
Description |
Value |
---|---|
Index |
AxisDebugSlot: 0x33E5 (Ch A) |
Subindex |
0x05 |
Datatype |
REAL32 |
Min. Value |
|
Default |
0.0 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |