33E1:x Memory000
internal use only
Description |
Value |
---|---|
Index |
AxisDebugSlot: 0x33E1 (Ch A) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
128 (0x80) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |