32D2:02 Speed 1
Speed sampling point 2 of the V(f) curve of the motor.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32D2 (Ch A) |
Subindex |
0x02 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
0.0 |
Max. Value |
|
Unit |
rpm |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |