32C9:01 Available for

This object configures the drive states in which this procedure shall be active.

Description

Value

Index

MotorSlot: 0x32C9 (Ch A)

Subindex

0x01

Datatype

ENUM (UINT16)

Min. Value

Activate_for_error_reaction (0)

Default

Activate_for_error_reaction (0)

Max. Value

Activate_for_error_reaction_and_Uf_control_during_standstill_without_time_limitation (2)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

2 (0x02)

Activate_for_error_reaction_and_Uf_control_during_standstill_without_time_limitation

1 (0x01)

Activate_for_error_reaction_and_Uf_control_during_standstill_with_time_limitation

0 (0x00)

Activate_for_error_reaction