32C0:15 Motor magnetizing current
This object configures the rated magnetizing current for an induction motor.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32C0 (Ch A) |
Subindex |
0x15 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
0.0 |
Max. Value |
|
Unit |
A |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |