32D1:04 Integral action time
This object configures the voltage controller integral action time.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32D1 (Ch A) |
Subindex |
0x04 |
Datatype |
REAL32 |
Min. Value |
0.0005 |
Default |
0.005 |
Max. Value |
1.0 |
Unit |
s |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |