32D0:12 Inj observer: Excitation Voltage

This object configures the excitation voltage magnitude.

Description

Value

Index

MotorSlot: 0x32D0 (Ch A)

Subindex

0x12

Datatype

REAL32

Min. Value

0.0

Default

10.0

Max. Value

200.0

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All