32D0:07 Emf observer: Threshold speed enable FOC

This object configures the speed threshold at which the field oriented control is enabled.

Description

Value

Index

MotorSlot: 0x32D0 (Ch A)

Subindex

0x07

Datatype

UINT32

Min. Value

 

Default

2800 (0x00000AF0)

Max. Value

 

Unit

rpm

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All