32CF:x SynchronousMotor save cogging compensation data
With this command object the cogging compensation data can be saved.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32CF (Ch A) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
3 (0x03) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information