32CE:02 Static current vector: Current level

This object configures the static current vector current level in percent based on the motor standstill current (0x6075).

Description

Value

Index

MotorSlot: 0x32CE (Ch A)

Subindex

0x02

Datatype

UINT16

Min. Value

0

Default

1000 (0x03E8)

Max. Value

5000 (0x1388)

Unit

0,1 %

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All