32CB:20 Cogging compensation Coef 8 phi

ToDo

Description

Value

Index

MotorSlot: 0x32CB (Ch A)

Subindex

0x20

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

360.0

Unit

°

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All