32C0:1B Commutation gear denominator

This object configures the commutation gear denominator (number of gear teeth on the encoder shaft).

Description

Value

Index

MotorSlot: 0x32C0 (Ch A)

Subindex

0x1B

Datatype

UINT32

Min. Value

1 (0x00000001)

Default

1 (0x00000001)

Max. Value

1 (0x00000001)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All